Browning Mounted Stainless Steel Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF4S-S212
Part #:764091
Catalog #:SF4S-S212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 3.38 in | Overall Height (in): | 1.311 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 6500 rpm |
| Dynamic Load Rating (lb): | 2,611 lb | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Housing Material: | Stainless Steel | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Insert: | VS-S212 | Static Load Rating (lb): | 1,480 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 400 Series Stainless Steel | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Vibration Frequency Roller Spin: | 0.0332 cps | Size Code: | 204 |
| Radial Clearance: | C3 Standard | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.114 in |
General Specifications
| UPC: | 662460400631 | Weight: | 1.49 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

