Browning Mounted Stainless Steel Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF4S-S216
Part #:764092
Catalog #:SF4S-S216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.409 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.51 in |
| Length Through Bore (in): | 1.343 in | Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Setscrew Torque (in-lbs): | 45 in/lbs |
| Ability to Relubricate: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | C3 Standard |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Insert: | VS-S216 | Maximum Speed (RPM): | 5500 rpm |
| Dynamic Load Rating (lb): | 2,801 lb | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Size Code: | 205 |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.339 in | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,651 lb |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| Bearing Insert Material: | 400 Series Stainless Steel | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662460400648 | Weight: | 1.92 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

