Browning Mounted Stainless Steel Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF4S-S219
Part #:764093
Catalog #:SF4S-S219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.583 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.51 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 45 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Dynamic Load Rating (lb): | 4,381 lb |
| Housing Material: | Stainless Steel | Radial Clearance: | C3 Standard |
| Inner Ring Outside Diameter (in): | 1.587 in | Insert: | VS-S219 |
| Maximum Speed (RPM): | 4500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 2,567 lb |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 206 |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662460400655 | Weight: | 2.62 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

