Browning Mounted Stainless Steel Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF4S-S220S
Part #:764094
Catalog #:SF4S-S220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.583 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.51 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 45 in/lbs | Inner Race Heat Treat Method: | Through Hardened annealed setscrew area |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 4500 rpm |
| Size Code: | 206 | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.587 in |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Stainless Steel |
| Static Load Rating (lb): | 2,567 lb | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Insert: | VS-S220S | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 Standard |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662460400662 | Weight: | 2.51 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

