Browning Mounted Stainless Steel Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF4S-S222
Part #:764502
Catalog #:SF4S-S222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.63 in |
| Overall Height (in): | 1.748 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.55 in |
| Length Through Bore (in): | 1.69 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 75-100 in/lbs |
| Ability to Relubricate: | Yes | Size Code: | 207 |
| Inner Ring Outside Diameter (in): | 1.846 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Stainless Steel | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,810 lb |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 Standard |
| Insert: | VS-S222 | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4000 rpm |
General Specifications
| UPC: | 662460497419 | Weight: | 3.32 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

