Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRFS-SS12
Part #:728491
Catalog #:CRFS-SS12
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.38 in | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1.21875 in | Overall Width (in): | 3.38 in |
| Overall Height (in): | 1.281 in | Bolt Size (in): | 3/8 in |
| Foot Height (in): | 0.44 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Certifications: | IP69K |
| Housing Construction: | One Piece | Housing Base: | Solid |
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Optional backside shield available order separate | Rolling Element: | Ball Bearing |
| Housing Color: | Silver | Cage Material: | PPS - Polyphenylene Sulfide |
| Pilot Configuration: | No Pilot | Options: | Corrosion Resistant |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole | Cage Type: | Land Riding Retainer |
| Size Code: | 2-012 | Static Load Rating (lb): | 1,444 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Backside Inner Diameter: | 2 |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.1875 in | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,219 lb | Maximum Speed (RPM): | 3100 rpm |
| Housing Material: | Stainless Steel | Insert: | SS-12 |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 440C Stainless Steel |
| Housing Width (in): | 3.38 in |
General Specifications
| UPC: | 662461421604 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

