Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRFS-SS19
Part #:728493
Catalog #:CRFS-SS19
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.53 in | Overall Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.5 in | Bore Diameter (in): | 1.1875 in |
| Overall Length (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 4.25 in | Bolt Spacing (in): | 3.2500 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Color: | Silver | Housing Construction: | One Piece |
| Backside Shield/Seal: | Optional backside shield available order separate | Housing Type: | Flange, Four Bolt |
| Certifications: | IP69K | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Bore Shape: | Straight |
| Housing Base: | Solid | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Seal Type: | Multi-Lip Contact Seal |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole | Housing Backside Inner Diameter: | 2.875 |
| Size Code: | 2-13 | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Insert: | SS-19 |
| Inner Ring Outside Diameter (in): | 1.59375 in | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 2300 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 3,724 lb |
| Housing Material: | Stainless Steel | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 2,182 lb | Bearing Insert Material: | 440C Stainless Steel |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662461421628 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

