Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - SF-39TC CR
Part #:704485
Catalog #:SF-39TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Skwezloc® Concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 2.75 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.83 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 4.22 in |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 11,789 lb |
| End Cap Available: | No | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.981 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 8,150 lb |
| Size Code: | 2-27 | Bearing Type: | Standard Duty |
| Insert: | 2-27TC FG2 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Backside Inner Diameter: | 5 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Housing Material: | Stainless Steel |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 2550 rpm |
General Specifications
| UPC: | 662461251423 | Weight: | 13.00 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

