Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - SF-24TC CR
Part #:723626
Catalog #:SF-24TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.13 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 2.02 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.9375 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Static Load Rating (lb): | 4,467 lb |
| Inner Ring Outside Diameter (in): | 2.07 in | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Insert: | 2-18TC FG2 | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,340 lb | Cage Type: | Land Riding Retainer |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Stainless Steel | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 4150 rpm |
| Bearing Type: | Standard Duty | Housing Backside Inner Diameter: | 3.5 |
| Size Code: | 2-19 |
General Specifications
| UPC: | 662461233986 | Weight: | 5.35 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

