Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SF-205C CR
Part #:702665
Catalog #:SF-205C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.438 in | Overall Length (in): | 3.75 in |
| Bore Diameter (mm): | 25 mm | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Operating Temperature Range (F): | -20 to 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-015 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Insert: | 5205C FG2 | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,801 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Maximum Speed (RPM): | 6350 rpm | Housing Backside Inner Diameter: | 2.38 |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Housing Material: | Stainless Steel | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.375 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 1,651 lb |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461239858 | Weight: | 2.03 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

