Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SF-14C CR
Part #:723535
Catalog #:SF-14C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Operating Temperature Range (F): | -20 to 220 °F | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 6350 rpm |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Max Operating Temperature (F): | 220 °F |
| Housing Material: | Stainless Steel | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | Standard |
| Insert: | 2-014C FG2 | Housing Backside Inner Diameter: | 2.38 |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Inner Ring Outside Diameter (in): | 1.375 in | Size Code: | 2-015 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461234952 | Weight: | 2.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

