Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SF-32C CR
Part #:723550
Catalog #:SF-32C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.184 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-23 |
| Static Load Rating (lb): | 6,601 lb | Inner Ring Outside Diameter (in): | 2.723 in |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Insert: | 2-2C FG2 | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb | Housing Material: | Stainless Steel |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Backside Inner Diameter: | 4.25 |
| Maximum Speed (RPM): | 3250 rpm | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461235096 | Weight: | 10.45 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

