Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFS-PN32T
Part #:712631
Catalog #:CRFS-PN32T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.33 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Optional backside shield available order separate | Housing Color: | Silver |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 3.6 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Housing Material: | Stainless Steel |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Inner Ring Outside Diameter (in): | 2.723 in |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Backside Inner Diameter: | 4.25 |
| Size Code: | 2-23 | Insert: | PN-32T |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 6,601 lb |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 9,752 lb |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 1350 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461347898 | Weight: | 10.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

