Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFS-PN23T RMW
Part #:717840
Catalog #:CRFS-PN23T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.56 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 4.63 in | Overall Height (in): | 1.81 in |
| Bore Diameter (in): | 1.4375 in | Overall Length (in): | 4.63 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Cage Material: | PPS - Polyphenylene Sulfide | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Options: | Reduced Maintenance - Lubed for Life | Seal Type: | Multi-Lip Contact Seal |
| Housing Color: | Silver | Backside Shield/Seal: | Optional backside shield available order separate |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.56 in |
| Ability to Relubricate: | No | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Static Load Rating (lb): | 3,493 lb | Size Code: | 2-17 |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Maximum Speed (RPM): | 2000 rpm | Shaft Locking Type: | Concentric |
| Radial Clearance: | Standard | Housing Material: | Stainless Steel |
| Inner Ring Outside Diameter (in): | 1.86 in | Vibration Frequency Roller Spin: | 0.0386 cps |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 5,782 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Backside Inner Diameter: | 3.31 |
General Specifications
| UPC: | 662461388464 | Weight: | 4.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

