Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFS-PN205T RMW
Part #:728137
Catalog #:CRFS-PN205T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.498 in |
| Bore Diameter (mm): | 25 mm | Overall Height to End Cap (in): | 2.35 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.44 in |
| Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Housing Color: | Silver |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Backside Shield included loose in box | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 70 in/lbs | Operating Temperature Range (F): | -20 to 220 °F |
| Locking Collar Outside Diameter (in): | 1.94 in | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Backside Inner Diameter: | 2.38 | Inner Ring Outside Diameter (in): | 1.375 in |
| End Cap Available: | No | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Size Code: | 2-015 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | PN-205T |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Shaft Locking Type: | Concentric |
| Housing Material: | Stainless Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 1,651 lb | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2700 rpm |
General Specifications
| UPC: | 662461396162 | Weight: | 2.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

