Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFRS-PN24T RMW
Part #:760166
Catalog #:CRBFRS-PN24T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.8125 in | Overall Length (in): | 5.13 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.765625 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Backside Shield included loose in box |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Housing Color: | Silver |
| Outer Ring Land Profile: | Tapered Lands | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 4,467 lb | Inner Ring Outside Diameter (in): | 2.07 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Shaft Locking Type: | Concentric |
| Dynamic Load Rating (lb): | 7,340 lb | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Housing Material: | Stainless Steel | Insert: | SK-2540 |
| Size Code: | 2-19 | Maximum Speed (RPM): | 1750 rpm |
| Housing Backside Inner Diameter: | 3.5 |
General Specifications
| UPC: | 662461353196 | Weight: | 4.59 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

