Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFS-PN16
Part #:710978
Catalog #:CRFS-PN16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.35 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Optional backside shield available order separate | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 45 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | 0 to 150 °F |
| Radial Clearance: | Standard | Housing Material: | Stainless Steel |
| Insert: | PN-16 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0442 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Static Load Rating (lb): | 1,651 lb | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Housing Backside Inner Diameter: | 2.38 | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Size Code: | 2-015 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2700 rpm | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461335758 | Weight: | 2.21 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

