Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFS-PN24
Part #:710979
Catalog #:CRFS-PN24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.13 in |
| Overall Height (in): | 2.016 in | Overall Length (in): | 5.13 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Backside Shield/Seal: | Optional backside shield available order separate | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Insert: | PN-24 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Housing Material: | Stainless Steel | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.07 in |
| Maximum Speed (RPM): | 1750 rpm | Radial Clearance: | Standard |
| Static Load Rating (lb): | 4,467 lb | Dynamic Load Rating (lb): | 7,340 lb |
| Size Code: | 2-19 | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Phosphorus Nickel Coated |
| End Cap Available: | Yes | Housing Backside Inner Diameter: | 3.5 |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461335765 | Weight: | 5.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

