Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFS-PN206
Part #:711394
Catalog #:CRFS-PN206
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 4.25 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.58 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Optional backside shield available order separate | Housing Color: | Silver |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Operating Temperature Range (F): | -20 to 220 °F | Setscrew Torque (in-lbs): | 45 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Backside Inner Diameter: | 2.88 |
| Inner Ring Outside Diameter (in): | 1.594 in | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2300 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 2,567 lb | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Land Riding Retainer | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Housing Material: | Stainless Steel | Vibration Frequency Roller Spin: | 0.0385 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | PN-206 |
| End Cap Available: | Yes | Size Code: | 2-13 |
General Specifications
| UPC: | 662461338759 | Weight: | 3.60 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

