Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFS-PN36
Part #:713434
Catalog #:CRFS-PN36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 2.688 in |
| Bore Diameter (in): | 2.25 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.559 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 250-300 in/lbs |
| Housing Material: | Stainless Steel | Dynamic Load Rating (lb): | 11,789 lb |
| Insert: | PN-36 | Size Code: | 2-27 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 8,150 lb | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Inner Ring Outside Diameter (in): | 2.981 in | Maximum Speed (RPM): | 1250 rpm |
| Housing Backside Inner Diameter: | 5 | Cage Type: | Land Riding Retainer |
| Bearing Type: | Standard Duty | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461353424 | Weight: | 12.00 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

