Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFS-PN212
Part #:717830
Catalog #:CRFS-PN212
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Bolt Size (mm): | M16 mm | Overall Length (in): | 6.88 in |
| Overall Height (in): | 2.688 in | Bore Diameter (mm): | 60 mm |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.559 in |
| Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Backside Shield included loose in box |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 250-300 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.981 in | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Housing Material: | Stainless Steel |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 1250 rpm | Housing Backside Inner Diameter: | 5 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 11,789 lb |
| Size Code: | 2-27 | Insert: | PN-212 |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 8,150 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461388341 | Weight: | 12.00 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

