Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFS-PN208 RMW
Part #:705124
Catalog #:CRBFS-PN208 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.13 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.016 in |
| Overall Length (in): | 5.13 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.938 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Backside Shield/Seal: | Backside Shield included loose in box | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Housing Backside Inner Diameter: | 3.5 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 2.07 in |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,340 lb | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Insert: | PN-208 | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | Yes | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 1750 rpm | Housing Material: | Stainless Steel |
| Static Load Rating (lb): | 4,467 lb | Size Code: | 2-19 |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461373934 | Weight: | 5.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

