Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFS-PN16 RMW
Part #:705258
Catalog #:CRBFS-PN16 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.438 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 1.73 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Backside Shield/Seal: | Backside Shield included loose in box | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Outer Ring Land Profile: | Tapered Lands | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 45 in/lbs | Operating Temperature Range (F): | -20 to 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Housing Backside Inner Diameter: | 2.38 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Static Load Rating (lb): | 1,651 lb |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0442 cps | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.375 in | End Cap Available: | Yes |
| Maximum Speed (RPM): | 2700 rpm | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,801 lb | Size Code: | 2-015 |
| Insert: | PN-16 | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Housing Material: | Stainless Steel |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461374320 | Weight: | 2.40 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

