Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFS-PN205 RMW
Part #:706940
Catalog #:CRBFS-PN205 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bore Diameter (mm): | 25 mm | Overall Height to End Cap (in): | 1.73 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Backside Shield/Seal: | Backside Shield included loose in box | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Housing Color: | Silver | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 45 in/lbs | Operating Temperature Range (F): | -20 to 220 °F |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0442 cps |
| Radial Clearance: | Standard | Insert: | PN-205 |
| End Cap Available: | Yes | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-015 | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,651 lb | Maximum Speed (RPM): | 2700 rpm |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Backside Inner Diameter: | 2.38 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 2,801 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Material: | Stainless Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461374504 | Weight: | 2.40 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

