Hub City Mounted Stainless Steel Pillow Block, Two Bolt Ball Bearing - Stainless Steel - Setscrew - Corrosion Resistant
Part #:PB251STWX1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.438 in | Overall Length (in): | 5.51 in |
| Length Through Bore (in): | 1.343 in | Bolt Spacing Max (in): | 4.41 in |
| Bolt Spacing Min (in): | 3.86 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Spring Loaded Contact |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Radial Clearance: | Standard |
| Housing Material: | Stainless Steel | Bearing Insert Material: | Stainless Steel |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.5° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | No |

