Hub City Mounted Stainless Steel Pillow Block, Two Bolt Ball Bearing - Stainless Steel - Setscrew - Corrosion Resistant
Part #:PB251STWX1 1-1/4S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.688 in | Bore Diameter (in): | 1.25 in |
| Overall Height (in): | 3.31 in | Length Through Bore (in): | 1.5 in |
| Overall Length (in): | 6.5 in | Bolt Spacing Max (in): | 4.96 in |
| Bolt Spacing Min (in): | 4.56 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Seal Type: | Spring Loaded Contact | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Construction: | One Piece |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Fixed vs. Expansion: | No |
| Bearing Insert Material: | Stainless Steel | Shaft Locking Type: | Set Screw |
| Housing Material: | Stainless Steel | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Type: | Standard |

