Hub City Mounted Stainless Steel Pillow Block, Two Bolt Ball Bearing - Stainless Steel - Setscrew - Corrosion Resistant
Part #:PB251STWX1 1-7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.874 in | Length Through Bore (in): | 1.689 in |
| Bore Diameter (in): | 1.4375 in | Overall Height (in): | 3.7 in |
| Overall Length (in): | 6.57 in | Bolt Spacing Min (in): | 4.8 in |
| Bolt Spacing Max (in): | 5.2 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Two Bolt |
| Options: | Corrosion Resistant | Seal Type: | Spring Loaded Contact |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bearing Insert Material: | Stainless Steel | Shaft Locking Type: | Set Screw |
| Lubricant: | NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Fixed vs. Expansion: | No | Bearing Type: | Standard |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Housing Material: | Stainless Steel |

