Hub City Mounted Stainless Steel Pillow Block, Two Bolt Ball Bearing - Stainless Steel - Setscrew - Corrosion Resistant
Part #:PB251STWX1-3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.688 in | Overall Height (in): | 3.31 in |
| Length Through Bore (in): | 1.5 in | Bore Diameter (in): | 1.1875 in |
| Overall Length (in): | 6.5 in | Bolt Spacing Max (in): | 4.96 in |
| Bolt Spacing Min (in): | 4.56 in |
Technical Specifications
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Seal Type: | Spring Loaded Contact |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Options: | Corrosion Resistant | Housing Type: | Pillow Block, Two Bolt |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.5° Misalignment - Static Only |
| Fixed vs. Expansion: | No | Bearing Insert Material: | Stainless Steel |
| Bearing Type: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Stainless Steel | Radial Clearance: | Standard |

