Hub City Mounted Stainless Steel Pillow Block, Two Bolt Ball Bearing - Stainless Steel - Setscrew - Corrosion Resistant
Part #:PB251STWX3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.56 in | Overall Length (in): | 5 in |
| Base to Center Height (in): | 1.312 in | Length Through Bore (in): | 1.22 in |
| Bore Diameter (in): | 0.75 in | Bolt Spacing Min (in): | 3.46 in |
| Bolt Spacing Max (in): | 4.02 in |
Technical Specifications
| Options: | Corrosion Resistant | Housing Type: | Pillow Block, Two Bolt |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Cage Material: | Stainless Steel Riveted | Rolling Element: | Ball Bearing |
| Seal Type: | Spring Loaded Contact | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Bearing Insert Material: | Stainless Steel |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | No | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Type: | Standard | Radial Clearance: | Standard |
| Housing Material: | Stainless Steel | Shaft Locking Type: | Set Screw |

