Browning Mounted Stainless Steel Tapped Base Stainless Steel Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - STBS-S212
Part #:764280
Catalog #:STBS-S212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Length (in): | 2.88 in | Overall Height (in): | 2.56 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 1.219 in | Centerline to Outermost Bearing Face (in): | 0.72 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 50 in/lbs | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Vibration Frequency Roller Spin: | 0.0332 cps |
| Inner Ring Outside Diameter (in): | 1.114 in | Static Load Rating (lb): | 1,444 lb |
| Insert: | VS-S212 | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 400 Series Stainless Steel |
| Base Length (in): | 2.88 in | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | No | Cage Type: | Ball Riding Retainer |
| Housing Material: | Stainless Steel | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 2,870 lb | Fixed vs. Expansion: | Fixed |
| Size Code: | 204 | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 6500 rpm | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662460427447 | Weight: | 1.46 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

