Browning Mounted Stainless Steel Tapped Base Stainless Steel Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - STBS-S216
Part #:764281
Catalog #:STBS-S216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 3 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.438 in | Thread Depth (in): | 0.50 in |
| Length Through Bore (in): | 1.344 in | Centerline to Outermost Bearing Face (in): | 0.78 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 3,150 lb |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.339 in |
| Size Code: | 205 | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.0387 cps | Insert: | VS-S216 |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (C): | 107 °C | Base Length (in): | 3.00 in |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 5500 rpm | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Housing Material: | Stainless Steel |
| Shaft Locking Type: | Set Screw | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662460427454 | Weight: | 1.67 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

