Browning Mounted Stainless Steel Tapped Base Stainless Steel Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - STBS-S219
Part #:764282
Catalog #:STBS-S219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.38 in | Overall Length (in): | 4 in |
| Thread Size: | 7/16-14 | Base to Center Height (in): | 1.688 in |
| Overall Width (in): | 1.5 in | Base Width (in): | 1.50 in |
| Length Through Bore (in): | 1.50 in | Bore Diameter (in): | 1.1875 in |
| Thread Depth (in): | 0.63 in | Centerline to Outermost Bearing Face (in): | 0.88 in |
| Bolt Spacing (in): | 3.00 in |
Technical Specifications
| Housing Base: | Semi-Solid | Housing Color: | Silver |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal with Flinger |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Type: | Pillow Block, Tapped Base | Options: | Corrosion Resistant |
| Cage Material: | Stainless Steel | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.587 in | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
| Maximum Speed (RPM): | 4500 rpm | Size Code: | 206 |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Stainless Steel | Insert: | VS-S219 |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0385 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,888 lb |
| Base Length (in): | 4.00 in | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662460427461 | Weight: | 2.90 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

