Browning Mounted Stainless Steel Tapped Base Stainless Steel Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - STBS-S223
Part #:764285
Catalog #:STBS-S223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.41 in | Thread Size: | 1/2-13 |
| Base Width (in): | 1.89 in | Overall Height (in): | 3.75 in |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.4375 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.6890 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.000 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Housing Material: | Stainless Steel |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 207 | Maximum Speed (RPM): | 4000 rpm |
| Inner Ring Outside Diameter (in): | 1.846 in | Base Length (in): | 4.25 in |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Ball Riding Retainer | Insert: | VS-S223 |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Static Load Rating (lb): | 3,493 lb | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662460427492 | Weight: | 3.75 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

