Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRFBS-SS19
Part #:728499
Catalog #:CRFBS-SS19
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 3.75 in | Length Through Bore (in): | 1.5 in |
| Overall Height to End Cap (in): | 2.54 in | Overall Height (in): | 1.63 in |
| Foot Height (in): | 0.38 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5.38 in | Overall Width (in): | 3.25 in |
| Bore Diameter (in): | 1.1875 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Color: | Silver |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Construction: | One Piece | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0385 cps |
| Static Load Rating (lb): | 2,567 lb | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 3,724 lb | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Maximum Speed (RPM): | 2300 rpm | Bolt Spacing Height Direction (in): | 1.25 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Material: | 440C Stainless Steel |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Housing Material: | Stainless Steel | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | SS-19 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 3.25 in |
General Specifications
| UPC: | 662461421680 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

