Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - CRFBS-SS20R
Part #:728500
Catalog #:CRFBS-SS20R
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.5 in | Overall Length (in): | 5.38 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 1.63 in |
| Overall Width (in): | 3.25 in | Bore Diameter (in): | 1.25 in |
| Overall Height to End Cap (in): | 2.54 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.75 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Seal Type: | Multi-Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Housing Type: | Flange, Bracket, Three Bolt |
| Pilot Configuration: | No Pilot | Bore Shape: | Straight |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Housing Material: | Stainless Steel | Size Code: | 2-13 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Maximum Speed (RPM): | 2300 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 2,567 lb |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bolt Spacing Height Direction (in): | 1.25 in | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0385 cps | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 3,724 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.594 in | Bearing Insert Material: | 440C Stainless Steel |
| Insert: | SS-20R | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Grease Fitting Thread Size: | 1/4-28 | Housing Width (in): | 3.25 in |
General Specifications
| UPC: | 662461421697 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

