Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - FB-12TC CR
Part #:723657
Catalog #:FB-12TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 4.19 in | Overall Height (in): | 1.45 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.31 in |
| Base to Center Height (in): | 3 in | Length Through Bore (in): | 1.28 in |
| Bolt Spacing (in): | 1.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 2,611 lb |
| Bearing Centerline to Bolt Hole Center (in): | 1.6875 in | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 1.192 in |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0381 cps |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 1,444 lb |
| Bearing Type: | Standard Duty | Housing Material: | Stainless Steel |
| Bolt Spacing Height Direction (in): | 0.875 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Insert: | 2-012TC FG2 | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-012 |
| End Cap Available: | No | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Maximum Speed (RPM): | 6450 rpm |
| Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461234228 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

