Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - FB-16TC CR
Part #:723661
Catalog #:FB-16TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.61 in | Overall Length (in): | 4.75 in |
| Bore Diameter (in): | 1 in | Base to Center Height (in): | 3.38 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.48 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.98 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Size Code: | 2-015 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (RPM): | 6350 rpm |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Concentric |
| Dynamic Load Rating (lb): | 2,801 lb | Bolt Spacing Height Direction (in): | 1.125 in |
| Static Load Rating (lb): | 1,651 lb | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Stainless Steel |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Insert: | 2-1TC FG2 |
| Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461234242 | Weight: | 1.95 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

