Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - FB-20TC CR
Part #:723665
Catalog #:FB-20TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 4.25 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.50 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-17 | Dynamic Load Rating (lb): | 5,782 lb |
| Vibration Frequency Roller Spin: | 0.0386 cps | Bearing Insert Finish: | Black Oxide |
| Bolt Spacing Height Direction (in): | 1.25 in | Maximum Speed (RPM): | 4650 rpm |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Insert: | 2-14TC FG2 | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Inner Ring Outside Diameter (in): | 1.862 in | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap Available: | No | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Stainless Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Radial Clearance: | Standard | Static Load Rating (lb): | 3,493 lb |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461234266 | Weight: | 4.05 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

