Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - FB-8C CR
Part #:723572
Catalog #:FB-8C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 4.19 in | Overall Height (in): | 1.34 in |
| Bore Diameter (in): | 0.5 in | Base to Center Height (in): | 3 in |
| Foot Height (in): | 0.31 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing (in): | 1.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Stainless Steel | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Static Load Rating (lb): | 1,444 lb | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Bolt Spacing Height Direction (in): | 0.875 in |
| Dynamic Load Rating (lb): | 2,611 lb | Bearing Centerline to Bolt Hole Center (in): | 1.6875 in |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-012 | Inner Ring Outside Diameter (in): | 1.192 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0381 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Insert: | 2-08C FG2 | Maximum Speed (RPM): | 6450 rpm |
| Max Operating Temperature (F): | 220 °F | Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461235317 | Weight: | 1.45 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

