Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - FB-19C CR
Part #:723579
Catalog #:FB-19C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.22 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.63 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.75 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Static Load Rating (lb): | 2,567 lb |
| Insert: | 2-13C FG2 | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Stainless Steel |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Bolt Spacing Height Direction (in): | 1.25 in |
| Size Code: | 2-13 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.594 in |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Maximum Speed (RPM): | 5450 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 220 °F | Housing Width (in): | 3.22 in |
General Specifications
| UPC: | 662461235386 | Weight: | 2.45 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

