Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFBS-PN12T
Part #:712664
Catalog #:CRFBS-PN12T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.69 in |
| Overall Height (in): | 1.45 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.31 in |
| Base to Center Height (in): | 3 in | Overall Height to End Cap (in): | 2.25 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing (in): | 1.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Bearing Centerline to Bolt Hole Center (in): | 1.6875 in |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 3100 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Insert: | PN-12T |
| Inner Ring Outside Diameter (in): | 1.192 in | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,444 lb | Housing Material: | Stainless Steel |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Size Code: | 2-012 | Dynamic Load Rating (lb): | 2,611 lb |
| End Cap Available: | Yes | Bolt Spacing Height Direction (in): | 0.875 in |
| Shaft Locking Type: | Concentric | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Roller Spin: | 0.0381 cps | Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461348109 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

