Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFBS-PN19T
Part #:712665
Catalog #:CRFBS-PN19T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 1.74 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.38 in |
| Overall Height to End Cap (in): | 2.53 in | Base to Center Height (in): | 3.75 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.23 in |
| Inner Ring Outside Diameter (in): | 1.594 in | Radial Clearance: | Standard |
| Insert: | PN-19T | Size Code: | 2-13 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Land Riding Retainer |
| Bolt Spacing Height Direction (in): | 1.25 in | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 2,567 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| End Cap Available: | Yes | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Speed (RPM): | 2300 rpm |
| Dynamic Load Rating (lb): | 4,381 lb | Housing Material: | Stainless Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 3.25 in |
General Specifications
| UPC: | 662461348116 | Weight: | 3.00 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

