Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFBS-PN20RT
Part #:712667
Catalog #:CRFBS-PN20RT
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.25 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 1.74 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.38 in |
| Overall Height to End Cap (in): | 2.53 in | Base to Center Height (in): | 3.75 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.23 in | Ability to Relubricate: | Yes |
| Housing Material: | Stainless Steel | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 4,381 lb | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 2,567 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-13 | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | PN-20RT | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Bolt Spacing Height Direction (in): | 1.25 in |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 2300 rpm | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Inner Ring Outside Diameter (in): | 1.594 in | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Housing Width (in): | 3.25 in |
General Specifications
| UPC: | 662461348123 | Weight: | 3.00 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

