Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFBS-PN20T RMW
Part #:728150
Catalog #:CRFBS-PN20T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.78 in | Base to Center Height (in): | 4.25 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Insert: | PN-20T | Inner Ring Outside Diameter (in): | 1.862 in |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2000 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Concentric |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Size Code: | 2-17 | Bolt Spacing Height Direction (in): | 1.25 in |
| Static Load Rating (lb): | 3,493 lb | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
| Bearing Centerline to Bolt Hole Center (in): | 2.375 in | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.0386 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Housing Material: | Stainless Steel | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461396919 | Weight: | 3.10 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

