Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFBS-PN20R RMW
Part #:707471
Catalog #:CRBFBS-PN20R RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.25 in |
| Overall Height (in): | 1.63 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.75 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Backside Shield/Seal: | Backside Shield included loose in box | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | PN-20R | Size Code: | 2-13 |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Stainless Steel | Static Load Rating (lb): | 2,567 lb |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 2300 rpm | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Inner Ring Outside Diameter (in): | 1.594 in | Dynamic Load Rating (lb): | 4,381 lb |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Shaft Locking Type: | Set Screw | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Bolt Spacing Height Direction (in): | 1.25 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Width (in): | 3.25 in |
General Specifications
| UPC: | 662461374580 | Weight: | 2.30 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

