Browning Mounted Stainless Steel Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF2S-S219
Part #:764101
Catalog #:SF2S-S219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.13 in |
| Overall Height (in): | 1.583 in | Overall Length (in): | 5.83 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.52 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 4.594 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 35-45 in/lbs | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.547 in | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Size Code: | 206 | End Cap Available: | No |
| Bearing Insert Material: | 400 Series Stainless Steel | Max Operating Temperature (F): | 200 °F |
| Static Load Rating (lb): | 2,567 lb | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4500 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VS-S219 |
| Cage Type: | Ball Riding Retainer | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662460400723 | Weight: | 2.15 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

