Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-208C CR
Part #:710500
Catalog #:SFT-208C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.13 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 2.016 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.6569 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Optional backside shield available order separate |
| Options: | Corrosion Resistant | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4150 rpm | End Cap Available: | No |
| Insert: | 5208C FG2 | Fixed vs. Expansion: | Fixed |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
| Housing Material: | Stainless Steel | Inner Ring Outside Diameter (in): | 2.083 in |
| Shaft Locking Type: | Set Screw | Size Code: | 2-19 |
| Static Load Rating (lb): | 4,467 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 7,340 lb | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461311417 | Weight: | 4.35 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

