Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-10C CR
Part #:723553
Catalog #:SFT-10C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.31 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 3.88 in | Overall Height (in): | 1.281 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 1.192 in | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Cage Type: | Land Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Fixed vs. Expansion: | Fixed |
| Insert: | 2-012C FG2 | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0381 cps |
| Housing Material: | Stainless Steel | Dynamic Load Rating (lb): | 2,611 lb |
| Maximum Speed (RPM): | 6450 rpm | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Static Load Rating (lb): | 1,444 lb | Size Code: | 2-012 |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461235126 | Weight: | 1.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

