Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-12C CR
Part #:723554
Catalog #:SFT-12C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 4.41 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Backside Shield/Seal: | Optional backside shield available order separate |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Insert: | 2-012C FG2 |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Inner Ring Outside Diameter (in): | 1.192 in |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Static Load Rating (lb): | 1,444 lb |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Material: | Stainless Steel |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,611 lb | Size Code: | 2-012 |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0381 cps |
| Maximum Speed (RPM): | 6450 rpm | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461235133 | Weight: | 1.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

