Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-18C CR
Part #:723558
Catalog #:SFT-18C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 2,567 lb | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Radial Clearance: | Standard |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Material: | Stainless Steel |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 5450 rpm |
| Inner Ring Outside Diameter (in): | 1.587 in | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461235171 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

